Diodes Incorporated — Analog and discrete power solutions
Back to ZXMS81045SPQ

ZXMS81045SPQ

IntelliFET High-Side Power Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXMS81045SPQ is a single-channel, high-side, power switch in a SO-8EP (Type E) exposed heatsink package incorporating protective and diagnostic functions.

The device comprises a monolithic N-channel vertical power MOSFET with integrated temperature and current sensors with a charge-pumped gate supply and has a low quiescent current in OFF state. The device is enabled by active high 3.3V and 5V logic level drive to the inputs.

The device includes a diagnostic current-sense output proportional to load current and a defined diagnostic fault signal in case of overload operation, overtemperature, short-circuit or open load conditions.

IntelliFET® is a registered trademark of Diodes Incorporated.

Feature(s)

Protection Functions

  • Reverse battery protection using external components
  • Voltage dependent current limiting
  • Overtemperature protection with auto-restart
  • Overvoltage protection including load dump
  • Stable undervoltage protection
  • ESD protection
  • Loss of ground protection with external components
  • Enhanced short circuit protection

Diagnostic Functions

  • Proportional load current-sense output
    • Linear voltage drop regulation to maintain sense accuracy even at very low load currents
    • Enabled by logic input
    • Defined temperature and current dependency
  • Open-load detection
    • Using load current-sense in ON state
    • Using output voltage detection in OFF state
  • Defined fault signal in case of overload operation, overtemperature, or short-circuit

Miscellaneous

  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The ZXMS81045SPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • High-side switching with diagnostic feedback for:
    • 12V grounded loads
    • Resistive, inductive, and capacitive loads
    • Suitable for high inrush current loads
    • Incandescent lamps (P27W/P21W), motors, etc
  • Compact low-power replacement for:
    • Relays, fuses, and discrete circuits

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Channels

1

Operating Temp Max (°C)

150

Operating Temp Min (°C)

-40

RDS(ON) Max @TJ= 150°C (mΩ)

90

RDS(ON) Typ. @TJ= 25°C (mΩ)

34

Recommended Operating Voltage Max (V)

18

Turn-OFF Time Max (μs)

230

Turn-ON Time Max (μs)

230

AEC Qualified

Yes

IL(NOM)  (A)

4

IL (SC) Min (A)

25

KILIS Current Sense Ratio

1200

PTOT  Max  (W)

1.6

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.